??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AL1010 - IO-Link - Masters for field applications in factory automation
Bill of material
AL1010
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL1010: IO-Link master PowerLine; Number of digital inputs 12; Number of digital
DESCLONG
Long Description
IO-Link master PowerLine; Number of digital inputs 12; Number of digital outputs 8; IP 65; IP 67
BN
Bestellnummer
AL1010
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IO-Link Master PL PB 8P IP67
ERPGRSUPPLIER
ERP Group Supplier
K4
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions