??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SMHP - Metric
Bill of material
SMHP12
TYPE
Series SMHP
THREAD
Thread
MATERIAL1
Outer part material
1.4057 (stainless steel)
MATERIAL2
Bushings material
1.4305 (stainless steel)
MATERIAL3
Inner ring material
1.4034 (hardened stainless steel)
D
d H7
mm
B
B 0/-0.12
mm
C
C +0.2/-0.2
mm
D1
d1
mm
D2
d2
mm
H
mm
H1
mm
G1
G1 +1/0
mm
K
Ball Ø
mm
G
G DIN13 6g
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
mm
WEIGHT
Weight
g
SLR
Static load Co
kN
OM
Tilting moment
Nm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions