??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Basic Wheel Plate Assembly - LoPro Linear Actuator Wheel Plate Assembly
Bill of material
BWP2XSWSTLBC
PN
Part number
SIZE
Size
TYPE
Carriage Type
DS
Driven System
WHEEL
Wheel
A
A Overall Length
Inch
B
B Overall Width
Inch
C
C Assembly Height
Inch
D
D Wheel Plate Height
Inch
E
E Wheel Vee Height
Inch
F
F Wheel Spacing Length
Inch
G
G Wheel Spacing Width
Inch
H
H Mounting Hole Length
Inch
I
I Mounting Hole Width 1
Inch
J
J Mounting Hole Width 2
Inch
K
K Mounting Hole Thread
L
L Coupler Mounting Hole to Edge
Inch
M
M Coupler Mounting Hole to Length
Inch
N
N Coupler Fastener
O
O Coupler Mounting Hole to Edge
0.000 Inch
P
P Coupler Mounting Hole to Hole Length
0.000 Inch
Q
Q Coupler Mounting Hole Width
0.000 Inch
R
R Coupler Fastener
N/A
WEIGHT
Weight
g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions