??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fxr_3_48g - Bel Power Solutions
Bill of material
FXR-3-48G
PN
Part Number
FXR-3-48G
DESC
Description
AC-DC Power Shelf, Power 4800W, Output 48, 100A, Input 85-264VAC
POWER
Power
4800 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OT
Operating Temperature
0 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions