??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Andreu World
Description
Sand SF4300
Bill of material
Sand SF4300
ORDERNO
Sand SF4300
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
800
DESCRIPTION
description
The Sand collection includes three seater sofas with webbing bands for backrest and arms available in earth brown, sand, graphite or white finish, upholstered cushions for seat and backrest, and steel frame with EPL-5 outdoor treatment in either white or earth brown finish
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
720
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Sand
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REFERENCE
reference
SF-4300
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
410
SHARED
shared
0
STRUCTURE_FINISH
structure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com/workspaces
WIDTH
width
2220
WORK_PLANE_BASED
work plane-based
0
WOVEN_BAND
woven band
NAME
name
Sand SF4300
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions