??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTMT-L Series - Lock type differential head
Bill of material
KTMT13-2-L
MODEL
Model
KTMT13-2-L
ST
Stroke
13 mm
A
Stem
B
Spindle end
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
C
Knurling
13 mm
D
Each lap stroke
0.5 mm
E
Minimum
0.01 mm
WE
Weight
43.7 g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions