??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
2 Series - Zinc Plated 1-1/4 Inch Caster
Bill of material
2.02253.445 COND
PN
Part Number
2.02253.445 COND
SER
Series
2 Series
MO
Mounting Options
SIZE
Stem/Plate Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
Inch
NSF
NSF Required
TT
Wheel Type
WB
Wheel Bearing
CAP
Capacity Each
125 Pounds
BR
Caster Brake
H
Load Height
4 Inch
R
Swivel Radius
2 13/32 Inch
WEIGHT
Weight
1 3/4 Pounds
TG
Thread Guards
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions