??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
770-310 - Mounting carrier, 2- to 5-pole, for flying leads
Bill of material
770-310
BESTNR
Item-No.
770-310
BEZEICHNUNG
Description
Mounting carrier, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
12.55 mm
BREITE
Width
56.90 mm
TIEFE
Depth
55.00 mm
FARBE
Color
black
GEWICHT
Weight
8.000 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions