??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9062-74 - Electronics box
Bill of material
9062-74
CNSORDERNO
Order number
9062-74
CNSEAN
EAN code
4013456255074
BZ
Designation
Electronics box
LOD
Level of Details
T
Depth
75 mm
MA
Centre distance
71 mm
FR
Cut hole Ø
2 x 68 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Cavity wall electronics box for switching units, electronic components, cables and terminals in cavity walls. The box can be subdivided and combined, so it offers a wide range of usage options.· For different kinds of voltages by using the associated separator wall· Integrating radio or EIB actuators· With cover that can be wallpapered and filled· Can be combined with each other and with one-gang boxes and one-gang junction boxes Connecting clip for stacking boxes Art. No. 9062-50
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions