??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2013. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
DNCM - Standard cylinder
Bill of material
528940 DNCM-32-100-P-POT1
TNR
Part number
TYP
Type
DNCM
INFO
Valid until
Information
2013-12-31
KDM
Piston diameter
mm
HUB
Stroke
mm
POT
Attachment position potentiometer
AF
Type of piston rod
FENG
Guide
ABFR
Position sensing
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
L1
201.000 mm
L2
mm
L3
mm
L4
4.000 mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
6.500 mm
L15
mm
M1
mm
M2
mm
H1
mm
E
mm
EE
Pneumatic port
AM
mm
B
mm
D2
mm
D5
mm
D7
Thread
D8
mm
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
KK
Thread
SW2
Width across flats
mm
SW3
Width across flats
mm
VD
mm
WH
mm
ZB
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions