??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Banner
Description
TL70 Modular LED Tower Light Segments
Bill of material
SG-TL70-B
ORDERNO
ANIMATION_OPTION_1
animation option 1
COLOR_1___WAVELENGTHCOLOR_TEMPCOORDINATES
color 1 - wavelengthcolor tempcoordinates
COLOR_INPUT_CONTROL
color input control
Individual (One wirecolor, same number of colors as input wires)
COLOR_OPTION_1
color option 1
COLOR_TECHNOLOGY
color technology
ENVIRONMENTAL_RATING
environmental rating
IP65
FEATURE_AUDIBLE
feature audible
FEATURE_CHEMICAL_RESISTANT
feature chemical resistant
No
FEATURE_HAZARDOUS_AREA
feature hazardous area
No
HOUSING_STYLE
housing style
INDICATION
indication
Yes
IO_LINK
io link
No
LUMENS_COLOR_1
lumens color 1
MAX_CURRENT_COLOR__MA_
max current color (ma)
MAX_OP__RELATIVE_HUMIDITY_NON_CONDENSING____
max op. relative humidity non-condensing (%)
95% @ 50°C
MAX_OP__TEMPERATURE___C_
max op. temperature (°c)
50
MIN_OP__TEMPERATURE___C_
min op. temperature (°c)
-40
MODBUS_RTU
modbus rtu
No
MOUNTING_THREAD
mounting thread
NUMBER_OF_COLORS_SEGMENTS
number of colors segments
1
PHYSICAL_DIMENSIONS__LXWXH_OR_DXH_MM_
physical dimensions (lxwxh or dxh mm)
PRIMARY_HOUSING_COLOR
primary housing color
Black
PRIMARY_HOUSING_MATERIAL
primary housing material
Polycarbonate
PRIMARY_WINDOW_MATERIAL
primary window material
PRO_EDITOR_COMPATIBLE
pro-editor compatible
No
PRODUCT_SIZE__MM_
product size (mm)
70
STORAGE_TEMP___C_
storage temp (°c)
-40 to 70
WIRELESS
wireless
NAME
name
CONNECTION_TYPE
connection type
FEATURE_NON_ILLUMINATED
feature non-illuminated
INPUT_TYPE
input type
MAX_INPUT_RESPONSE_TIME__MS_
max input response time (ms)
NUMBER_OF_INPUT_PINSCONDUCTORS
number of input pinsconductors
QD_TYPECABLE_LENGTH
qd typecable length
SUPPLY_VOLTAGE
supply voltage
AUDIBLE_ALARM_TYPE
audible alarm type
AUDIBLE_OPERATING_FREQUENCY__KHZ_
audible operating frequency (khz)
MAX_AUDIBLE_INTENSITY__DB_AT_1M_
max audible intensity (db at 1m)
MAX_CURRENT___AUDIBLE_ALARM__MA_
max current - audible alarm (ma)
MIN_AUDIBLE_INTENSITY__DB_AT_1M_
min audible intensity (db at 1m)
DIMMING_OPTION
dimming option
MULTI_COLOR_DEVICE
multi-color device
WIRELESS_NETWORK
wireless network
WIRELESS_RADIO_FREQUENCY
wireless radio frequency
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions