??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bals
Description
Art.-Nr. 2126
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
ANGLE_OF_PLUG
angle of plug
Straight
ARANGEMENT_OF_PHASES
arangement of phases
2P+PE
BALS_PRD__NR
bals-prd.-nr
2126
CABLE_ENTRY
cable entry
Gland nut
CLASS
class
EC000140 - CEE plug
CLOCK_HOUR_POSITION
clock hour position
6
COLOUR_CODE
colour code
blue RAL 5015
COLOUR_OF_APPLIANCE
colour of appliance
Collar blue RAL 5015Cable gland grey RAL 7035Housing cover blue RAL 5015
CONNECTION_DESIGN
connection design
screwless spring-clamp technology
CONNECTION_SYSTEM
connection system
Screw less terminal
CONTACTS
contacts
the contact carrier is made of polyamidethe contacts are brass
CONTENT_AMOUNT
content amount
10 ST
CURRENT
current
16A
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP44
DEPTH
depth
62mm
EAN
ean
4024941958028
FREQUENCY
frequency
5060Hz
HEIGHT
height
137 mm
IDENTIFICATION_COLOUR
identification colour
Blue
IEC_AMPERAGE
iec-amperage
16
LENGTH
length
275 mm
MATERIAL
material
Plastic
MATERIAL_OF_ENCLOSURE
material of enclosure
Polyamide
MAXIMUM_CONDUCTOR_SIZE
maximum conductor size
2,5 qmm
MILITARY_MODEL
military model
FALSE
NUMBER_OF_POLES
number of poles
3
PACKAGING
packaging
Carton
PHASE_INVERTER
phase inverter
FALSE
POSITION_OF_EARTH_CONTACT
position of earth contact
6 h
PRODUCT_CATEGORY
product category
QUICK-CONNECT plug
PROTECTION_DEGREE
protection degree
IP44
RAL_NUMBER
ral-number
5015
VERSION
version
ETIM-8
VOLTAGE
voltage
200 - 250V~
VOLTAGE_ACCORDING_TO_EN_60309_2
voltage according to en 60309-2
230 V (50+60 Hz) blue
VOLUME
volume
5,737.5 ccm
WEIGHT
weight
1.405 kg
WEIGHTPCS
weightpcs
0.128 kg Piece
WIDTH
width
175 mm
NAME
name
3QAX9B4QT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions