??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_INFFB_4
Bill of material
QF_AtlasMetal_INFFB_4
ORDERNO
QF_AtlasMetal_INFFB_4
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1992
ASSEMBLY_CODE
assembly code
E1090320
CENTER_CASTERS
center casters
0
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
31.250
DESCRIPTION
description
Frost Top Unit, Refrigerated Base
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
25.125
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
16.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
35
HOST
host
0
HP
hp
1/3 & 1/4
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
24.000
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
1
ITEM_NUMBER
item number
-
JOINING_KIT
joining kit
0
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
INFFB-4
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.24.14
OMNICLASS_TITLE
omniclass title
Service Line Equipment
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2018
VOLTS
volts
120.000
WEIGHT_IN_POUNDS
weight in pounds
794
WIDTH
width
64
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_AtlasMetal_INFFB_4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions