??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Allectra
Description
245-CON-SMA-F
Bill of material
245-CON-SMA-F
ORDERNO
245-CON-SMA-F
COMPLIANCE
compliance
SMA 50 ohm
NUMBER_OF_PINS
number of pins
no
SIZE_OR_DN
size or dn
SMA
TEMPERATURE_RANGE
temperature range
-65oC to 165oC
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
NAME
name
245-CON-SMA-F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions