??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Allectra
Description
241-MHV-C40
Bill of material
241-MHV-C40
ORDERNO
241-MHV-C40
BODY_MATERIAL
body material
CeramicStainless Steel
COMPLIANCE
compliance
MHV
CONDUCTOR_MATERIAL
conductor material
Stainless steel 304
MAX_CURRENT
max current
3 Amps
NUMBER_OF_PINS
number of pins
1
SIZE_OR_DN
size or dn
DN40CF (2 ¾” OD flange)
TEMPERATURE_RANGE
temperature range
-200°C to 450°C (Air side Connector -65oC to 165oC)
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
VACUUM_SEAL
vacuum seal
Ceramic
VOLTAGE_RATING
voltage rating
5 kV DC
NAME
name
241-MHV-C40
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions