??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
All Valve Industries
Description
DA02500000
Bill of material
DA02500000
ORDERNO
DA02500000
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Utilizzato per la filtrazione degli impianti di riscaldamento, idrici, igienico-sanitari, aria compressa, olii, benzine, vapore saturo e in generale con ogni fluido non corrosivo
DESIGN_OPTION
design option
-1
DN
dn
20
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
CIMBERIO SPA
MASSUNIT
massunit
1
MATERIALE
materiale
Prodotto in lega di ottone “CR” – “DZR" conforme alla norma EN 1982-CC770S
MODEL
model
Cim 74ACR
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRESSIONE_NOMINALE
pressione nominale
PN 20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURA_DI_ESERCIZIO
temperatura di esercizio
-10 ÷ 180°C
TYPE_COMMENTS
type comments
Realizzato in ottemperanza ai requisiti gestionali della norma EN ISO 9001. Collaudato al 100% secondo la normativa EN 12266-1 Collaudato al 100% secondo la normativa EN 12266-1
URL
url
https://web.cimberio.it/index.php/figura/669?subcategoria_id=32
VENT_CONNECTION
vent connection
0
VERSION
version
2020
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
DA02500000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions