??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
akYtec
Description
Output modules
Bill of material
YL0B1M3UU
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
-20...+55 °C
BAUD_RATE
baud rate
2.4...115.2 kBit/s
DIGITAL_OUTPUTS
digital outputs
DIMENSIONS
dimensions
63 x 110 x 75 mm
GALVANIC_ISOLATION
galvanic isolation
HUMIDITY
humidity
up to 80%, non-condensing
INTERFACE
interface
RS485
IP_CODE
ip code
IP20
MATERIAL
material
plastic
PERMISSIBLE_LOAD
permissible load
POWER_CONSUMPTION__MAX_
power consumption, max.
POWER_SUPPLY
power supply
PROTOCOL
protocol
Modbus RTU/ ASCII
STORAGE_TEMPERATURE
storage temperature
-25...+55 °C
TYPE
type
WEIGHT
weight
NAME
name
ACCURACY
accuracy
ANALOG_OUTPUTS
analog outputs
OUTPUT_SIGNAL
output signal
RESOLUTION
resolution
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions