??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Automation
Description
CoriolisMaster FCB130 - Coriolis Mass Flowmeter
Bill of material
FCB130.Y0.Y0.050R1.D4.A1.A.1.B1.M2.C
BESTNR
Order number
FCB130
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
EXP
Explosion Protection Certification
BAU
Connection Design / Connection Box Material / Cable Glands
PN
Process Connection Type
MAT
Material of Wetted Parts
DURCH
Flow Calibration
DICHT
Density Calibration
BAUM
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
AUS
Outputs
EN
Power Supply
ZERT
Certificates
SB
Special Operation Mode
DOK
Documentation Language
SENSOR
Pressure Rating of Sensor Secondary Containment
TYP
Device Identification Plate
TEMP
Ambient Temperature Range
ET
Extended Tower Length
D
mm
B1
mm
K
mm
D4
mm
F
mm
D2
mm
N
L3
mm
A
mm
B
mm
C
mm
E
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions