??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GLOBE
Description
9M compact vane air motors - 1 kW1.36 HP
Bill of material
9M70R - 1kW 1.36HP
ORDERNO
9M70R - 1kW 1.36HP
AIR_CONSUMPTION__M3MIN_
air consumption (m3min)
1,2
MAX__POWER
max. power
1 kW 1.36 H.P.
MAX__SPEED_OF_ROTATION__RPM_
max. speed of rotation (rpm)
440
MAX__TORQUE
max. torque
70 Nm 51.6 lbs ft.
ROTATION
rotation
reversible
WEIGHT__KG_
weight (kg)
5,5
NAME
name
9M70R - 1kW 1.36HP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions