??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
953g cast iron with double regulating fea
Bill of material
953g_cast_iron_with_double_regulating_fea_65mm
VARIANTNAME
65mm
WEIGHTKG
Weight (kg)
15.500
UKENDCONNECTION
UK End Connection
Semi-Lugged
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Valves up to and including 200mm can be supplied lever operated or fully enclosed gear operated. All operators fitted with double regulating feature. Flow charts available.
SERVICERATING
Service Rating
Suitable for Chilled Water LTHW and MTHW
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Gearbox
NOTE
Note
Butterfly valves should not be less than 30° open when used for regulation duties.
APPROVALS
Approvals
WRAS approved product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
65mm
MODELNUMBER
ModelNumber
953G
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
6.300 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
45.000 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
9.200 mm
LUGGHOLEDIA
Lugg Hole Dia
4.600 mm
LUGGCLDIMENSION
Lugg CL Dimension
8.500 mm
LUGGCLCALC
Lugg CL Calc
69.000 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
57.500 mm
GEARBOXWHEELDIA
Gearbox Wheel Dia
13.000 mm
GEARBOXSPINDLEDIA
Gearbox Spindle Dia
5.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
60.500 mm
DISCVERTICALCALC
Disc Vertical Calc
39.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
11.179 mm
DISCSHAFTCALC
Disc Shaft Calc
30.500 mm
DISCDIACALC
Disc Dia Calc
32.500 mm
CASINGTHICKNESS
Casing Thickness
27.358 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
169.000
SHAFT
Shaft
Stainless Steel 10088-1 X17CrNi16-2
LINER
Liner
EPDM
DISC2
Disc 2
Stainless Steel 10270 X10CrNi18-8
DISC
Disc
Aluminium Bronze 1982 CC333G
BODY
Body
Ductile Iron
BEARINGS
Bearings
PTFE Coated
BS
1.000
KMM
K mm
240.000 mm
JMM
J mm
75.000 mm
HMM
H mm
60.000 mm
GMM
G mm
46.000 mm
FMM
F mm
150.000 mm
EMM
E mm
121.000 mm
DMM
D mm
42.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
48.000 mm
BMM
B mm
95.000 mm
AMM
A mm
175.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
65mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=69&catID=9
PRODUCTMODEL
Product Model
951G
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron with Double Regulating Feature - PN16 - Gearbox Operated
MODEL
Model
953G
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
953 - 953G - Robust iron body materials for long service life. Precise flow regulation. Flanged with handwheel- easy to install and operate. Positive flow control at all handwheel settings.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions