??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Hattersley
Description
953 cast iron with double regulating fea 13
Bill of material
953_cast_iron_with_double_regulating_fea_13_150mm
VARIANTNAME
WEIGHTKG
Weight (kg)
UKENDCONNECTION
UK End Connection
Semi-Lugged
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Valves up to and including 200mm can be supplied lever operated or fully enclosed gear operated. All operators fitted with double regulating feature. Flow charts available
SERVICERATING
Service Rating
Suitable for Chilled Water LTHW and MTHW
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Trigger Lever
NOTE
Note
Butterfly valves should not be less than 30° open when used for regulation duties.
APPROVALS
Approvals
WRAS approved product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
mm
LUGGHOLEDIA
Lugg Hole Dia
mm
LUGGCLDIMENSION
Lugg CL Dimension
mm
LUGGCLCALC
Lugg CL Calc
mm
INNERCASINGDIACALC
Inner Casing Dia Calc
mm
HANDLETURNCALC
Handle Turn Calc
mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
mm
DISCVERTICALCALC
Disc Vertical Calc
mm
DISCTHICKNESS
Disc Thickness
10.000 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
mm
DISCSHAFTCALC
Disc Shaft Calc
mm
DISCDIACALC
Disc Dia Calc
mm
CASINGTHICKNESS
Casing Thickness
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
SHAFT
Shaft
Stainless Steel 10088-1 X17CrNi16-2
LINER
Liner
EPDM
DISC2
Disc 2
Stainless Steel 10270 X10CrNr18-8
DISC
Disc
Aluminiuim Bronze 1982 CC333G
BODY
Body
Ductile Iron
BEARINGS
Bearings
PTFE Coated Steel
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
VAR_356MMLEVER
356mm Lever
VAR_260MMLEVER
260mm Lever
GMM
G mm
mm
FMM
F mm
mm
EMM
E mm
mm
DMM
D mm
mm
CONNECTIONSIZE
Connection Size
mm
CMM
C mm
mm
BMM
B mm
mm
AMM
A mm
mm
URL
http://www.hattersley.com
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=69&catID=9
PRODUCTMODEL
Product Model
953
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_953_953G_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron with Double Regulating Feature - PN16 - Lever Operated
MODEL
Model
953
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
953 - 953G - Robust iron body materials for long service life. Precise flow regulation. Flanged with handwheel- easy to install and operate. Positive flow control at all handwheel settings.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions