??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
9327 Mini Navigator Pro Valve Controller
Bill of material
9327 Mini Navigator Pro Valve Controller
ORDERNO
9327 Mini Navigator Pro Valve Controller
BRAND
brand
Navigator Pro
CERTIFICATION_S_
certification(s)
DEPTH
depth
1.5
HEIGHT
height
3.1
STYLE
style
9327
TYPE
type
Swing-Out Valve Controls
VOLTS
volts
12 V DC or 24 V DC
WEIGHT
weight
1 lb
WIDTH
width
4
NAME
name
9327 Mini Navigator Pro Valve Controller
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions