??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
9325 Navigator Pro Valve Controller with pressure and flow
Bill of material
9325 Navigator Pro Valve Controller with pressure and flow
ORDERNO
9325 Navigator Pro Valve Controller with pressure and flow
BRAND
brand
Navigator Pro
CERTIFICATION_S_
certification(s)
STYLE
style
9325
TYPE
type
Swing-Out Valve Controls
VOLTS
volts
12 V DC or 24 V DC
WEIGHT
weight
1 lb
NAME
name
9325 Navigator Pro Valve Controller with pressure and flow
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions