??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
911 Ozzie 911 Oscillating Monitor
Bill of material
911 Ozzie 911 Oscillating Monitor
ORDERNO
911 Ozzie 911 Oscillating Monitor
BRAND
brand
Ozzie
CERTIFICATION_S_
certification(s)
DEPTH
depth
19.25in (489mm)
HEIGHT
height
13.375in (339.7mm)
MATERIAL
material
Pyrolite
NAME
name
911 Ozzie 911 Oscillating Monitor
STYLE
style
911
TYPE
type
WEIGHT
weight
29 lbs (13 kg)
WIDTH
width
23.75in (603.25mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions