??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9014350000 - PZ 6 ROTO
Bill of material
Weidmueller 9014350000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9014350000
MANUTYPEDESC
Manufacturer Type Description
PZ 6 ROTO
DESCSHORT
Short Description
Crimping tool, Wire-end ferrules with/without plastic collars, 0.14 mm², 6 mm², Trapezoidal crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190406615
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
6 mm²
BAC736
Min. cross section of line
0.140 mm²
AAY811
URI of the product
4008190406615
AAF040
Mass
0.427 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions