??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wasco
Description
900srg
Bill of material
Pinnacle 350 - 12/12
IDENT
Pinnacle 350 - 12/12
u
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
45.000
u
ASSEMBLY_CODE
assembly code
C_MASKING_REGION_DEPTH
c masking region depth
0.719
u
C_RIDGE_WIDTH
c ridge width
9.688
u
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
0.253
CURB_HEIGHT_C
curb height c
0.292
CURB_WIDTH
curb width
0.333
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
9.688
u
DESCRIPTION
description
Skylight
DESIGN_OPTION
design option
-1
EC_H
ec h
0.411
FAMILY_NAME
family name
FINISH
finish
GLAZING_1_5_16
glazing 1 5_16
1
GLAZING_AREA
glazing area
15.234
u
GLAZING_MATERIAL
glazing material
GLAZING_THICKNESS
glazing thickness
0.109
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
5.243
u
HOST
host
0
HYPOTENUSE
hypotenuse
6.865
u
KEYNOTE
keynote
LENGTH
length
18
u
MANUFACTURER
manufacturer
Wasco
MASKING_REGION_WIDTH
masking region width
9.767
u
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Pinnacle 350
u
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
P_12
p 12
1
u
P_5
p 5
0
u
P_7
p 7
0
u
PINNACLE_350
pinnacle 350
1
u
PINNACLE_600
pinnacle 600
0
u
PINNACLE_900
pinnacle 900
0
u
PITCH
pitch
12
u
PITCH_ACTUAL
pitch actual
12
u
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.wascoskylights.com/commercial/products/pinnacle900
PRODUCT_NAME
product name
Structural Ridge
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/commercial/configurations/glass/structural-ridge
PURLIN
purlin
0
RAFTER_DEPTH
rafter depth
0.417
u
RIDGE_HEIGHT
ridge height
4.854
u
RIDGE_HEIGHT_OFFSET
ridge height offset
0.344
u
RIDGE_WIDTH
ridge width
9.708
u
RIDGE_WIDTH_OFFSET
ridge width offset
0.344
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
5.496
u
ROUGH_WIDTH
rough width
9.708
u
SHARED
shared
0
SILL_HEIGHT_OFFSET
sill height offset
0.045
u
SILL_WIDTH_OFFSET
sill width offset
0.497
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wascoskylights.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
9.000
u
WIDTH_ACTUAL
width actual
9.000
u
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions