??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wasco
Description
900spg
Bill of material
Pinnacle 900
IDENT
Pinnacle 900
u
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
0.500
u
CURB_WIDTH
curb width
0.500
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
23.257
u
DESCRIPTION
description
Skylight
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
GLAZING_1_5_16
glazing 1 5_16
0
GLAZING_AREA
glazing area
140.617
u
GLAZING_MATERIAL
glazing material
GLAZING_THICKNESS
glazing thickness
0.099
u
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
23.474
u
HOST
host
5
HOST_LENGTH
host length
16
u
HOST_WIDTH
host width
10
u
HYPOTENUSE
hypotenuse
25.485
u
KEYNOTE
keynote
LENGTH
length
14
u
MANUFACTURER
manufacturer
Wasco
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Pinnacle 900
u
NUMBER_OF_PURLINS
number of purlins
2
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PINNACLE
pinnacle
PINNACLE_350
pinnacle 350
0
u
PINNACLE_600
pinnacle 600
0
u
PINNACLE_900
pinnacle 900
1
u
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.wascoskylights.com/commercial/products/pinnacle900
u
PRODUCT_NAME
product name
Single Pitch
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/commercial/configurations/glass/single-pitched
PURLIN
purlin
1
u
RAFTER_ARRAY
rafter array
4
u
RAFTER_DEPTH
rafter depth
0.896
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
23.974
u
ROUGH_WIDTH
rough width
22.795
u
SHARED
shared
0
SILL_HEIGHT_OFFSET
sill height offset
0.051
u
SILL_WIDTH_OFFSET
sill width offset
0.479
u
SINGLE_PITCH_HEIGHT
single pitch height
22.795
u
SINGLE_PITCH_WIDTH
single pitch width
22.795
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wascoskylights.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
8
u
WIDTH_ACTUAL
width actual
8
u
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions