??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wasco
Description
900pyhg
Bill of material
Pinnacle 350 - 7/12
IDENT
Pinnacle 350 - 7/12
u
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
30.256
u
ASSEMBLY_CODE
assembly code
C_ANGLE
c angle
149.744
u
C_MASKING_REGION_DEPTH
c masking region depth
0.617
u
C_PYRAMID_LENGTH
c pyramid length
18.483
u
C_PYRAMID_WIDTH
c pyramid width
10.483
u
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
0.253
CURB_WIDTH
curb width
0.333
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Skylight
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
GLAZING_1_5_16
glazing 1 5_16
0
u
GLAZING_AREA
glazing area
14.597
u
GLAZING_MATERIAL
glazing material
GLAZING_THICKNESS
glazing thickness
0.089
u
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
3.523
u
HOST
host
5
HOST_LENGTH
host length
20
u
HOST_WIDTH
host width
12.000
u
HYPOTENUSE
hypotenuse
6.080
u
KEYNOTE
keynote
LENGTH
length
20
u
LENGTH_ACTUAL
length actual
18
u
MANUFACTURER
manufacturer
Wasco
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Pinnacle 350
u
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PINNACLE
pinnacle
PINNACLE_350
pinnacle 350
1
u
PINNACLE_600
pinnacle 600
0
u
PINNACLE_900
pinnacle 900
0
u
PITCH
pitch
7
u
PITCH_12_12
pitch 12 12
0
u
PITCH_5_12
pitch 5 12
0
u
PITCH_7_12
pitch 7 12
1
u
PITCH_ACTUAL
pitch actual
7
u
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.wascoskylights.com/commercial/products/pinnacle350
u
PRODUCT_NAME
product name
Extended Pyramid
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/commercial/configurations/glass/extended-pyramid
PURLIN
purlin
0
PYRAMID_HEIGHT
pyramid height
3.064
u
PYRAMID_HEIGHT_OFFSET
pyramid height offset
0.414
u
PYRAMID_LENGTH
pyramid length
18.504
u
PYRAMID_WIDTH
pyramid width
10.504
u
PYRAMID_WIDTH_OFFSET
pyramid width offset
0.242
u
RAFTER_ARRAY
rafter array
4
u
RAFTER_ARRAY_C
rafter array c
4
u
RAFTER_DEPTH
rafter depth
0.417
u
RAFTER_OVERIDE
rafter overide
1
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3.776
u
ROUGH_WIDTH
rough width
10.504
u
SHARED
shared
0
SILL_HEIGHT_OFFSET
sill height offset
0.045
SILL_WIDTH_OFFSET
sill width offset
0.497
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wascoskylights.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
10.000
u
WIDTH_ACTUAL
width actual
10.000
u
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions