??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wasco
Description
900ltg
Bill of material
Pinnacle 350 - 12/12
IDENT
Pinnacle 350 - 12/12
u
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
45.000
u
ANGLE_C
angle c
135.000
u
ASSEMBLY_CODE
assembly code
C_LEAN_TO_WIDTH
c lean to width
9.344
u
C_MASKING_REGION_DEPTH
c masking region depth
0.719
u
CATEGORY
category
CONSTRAINT
constraint
1
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
0.253
u
CURB_WIDTH
curb width
0.333
u
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
9.688
u
DESCRIPTION
description
Skylight
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
GLAZING_1_5_16
glazing 1 5_16
0
GLAZING_AREA
glazing area
22.591
u
GLAZING_MATERIAL
glazing material
GLAZING_THICKNESS
glazing thickness
0.089
u
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
9.733
u
HOST
host
5
HOST_LENGTH
host length
20.000
u
HOST_WIDTH
host width
11.000
u
HYPOTENUSE
hypotenuse
10.451
u
KEYNOTE
keynote
LEAN_TO_HEIGHT
lean to height
9.344
u
LEAN_TO_HEIGHT_OFFSET
lean to height offset
0.344
u
LEAN_TO_LENGTH
lean to length
17.417
u
LEAN_TO_WIDTH
lean to width
9.365
u
LEAN_TO_WIDTH_OFFSET
lean to width offset
0.344
u
LENGTH
length
18.000
u
MANUFACTURER
manufacturer
Wasco
MASKING_REGION_WIDTH
masking region width
9.746
u
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Pinnacle 350
u
NUMBER_OF_PURLINS
number of purlins
2
u
NUMBER_OF_RAFTERS
number of rafters
4
u
OMNICLASS_NUMBER
omniclass number
23.30.30.00
OMNICLASS_TITLE
omniclass title
Skylights
OPERATION
operation
PINNACLE
pinnacle
PINNACLE_350
pinnacle 350
1
u
PINNACLE_600
pinnacle 600
0
u
PINNACLE_900
pinnacle 900
0
u
PITCH
pitch
12
u
PITCH_12_12
pitch 12 12
1
u
PITCH_5_12
pitch 5 12
0
u
PITCH_7_12
pitch 7 12
0
u
PITCH_ACTUAL
pitch actual
12
u
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.wascoskylights.com/commercial/products/pinnacle350
u
PRODUCT_NAME
product name
Lean-To
PRODUCT_PAGE_URL
product page url
http://www.wascoskylights.com/commercial/configurations/glass/lean-to
PURLIN
purlin
1
u
PURLIN_ARRAY_OFFSET
purlin array offset
2.546
u
RAFTER_ARRAY_OFFSET
rafter array offset
3.600
u
RAFTER_DEPTH
rafter depth
0.417
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
9.985
u
ROUGH_WIDTH
rough width
9.365
u
SHARED
shared
0
SIDE_HEIGHT
side height
9.143
u
SIDE_HEIGHT_OFFSET
side height offset
0.589
u
SIDE_OFFSET
side offset
0.386
u
SILL_HEIGHT_OFFSET
sill height offset
0.045
u
SILL_WIDTH_OFFSET
sill width offset
0.497
u
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wascoskylights.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
9.000
u
WIDTH_ACTUAL
width actual
9.000
u
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions