??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9006450000 - PZ 50
Bill of material
Weidmueller 9006450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9006450000
MANUTYPEDESC
Manufacturer Type Description
PZ 50
DESCSHORT
Short Description
Crimping tool, Wire-end ferrules with/without plastic collars, 25 mm², 50 mm², Indent crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190095796
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
50 mm²
BAC736
Min. cross section of line
25 mm²
AAY811
URI of the product
4008190095796
AAF040
Mass
0.595 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions