??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AutomationDirect
Description
8X8mm Analog Output
Bill of material
DW-AS-509-C8-390
ORDERNO
ADDITIONAL_INFORMATION
additional information
ADJUSTABLE
adjustable
No
ANALOG_OUTPUT
analog output
0-10 VDC
BRAND
brand
Contrinex
CONNECTION
connection
HOUSING_MATERIAL
housing material
Chrome-plated brass
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Semi-flush
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
15-30 VDC
SENSING_DISTANCE
sensing distance
4mm
SENSING_METHOD
sensing method
Extended sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Rectangular
WELD_FIELD_IMMUNE
weld field immune
No
NAME
name
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
JACKET_MATERIAL
jacket material
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions