??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
8840 4 Swing-Out Valve (Body Only)
Bill of material
8840 4 Swing-Out Valve (Body Only)
ORDERNO
8840 4 Swing-Out Valve (Body Only)
BRAND
brand
Swing-Out
LENGTH
length
4'' (102 mm)
MATERIAL
material
Brass
NAME
name
8840 4 Swing-Out Valve (Body Only)
STYLE
style
8840
TYPE
type
WARRANTY
warranty
WATER_SIZE
water size
3 12 (89 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions