??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
8820 2 Generation II Swing-Out Valve (Body Only) with stainless ball
Bill of material
8820 2 Generation II Swing-Out Valve (Body Only) with stainless ball
ORDERNO
8820 2 Generation II Swing-Out Valve (Body Only) with stainless ball
BRAND
brand
Swing-Out
LENGTH
length
3'' (75 mm)
MATERIAL
material
Brass
NAME
name
8820 2 Generation II Swing-Out Valve (Body Only) with stainless ball
STYLE
style
8820
TYPE
type
WARRANTY
warranty
WATER_SIZE
water size
2 (51 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions