??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
8630 Position Indicator for Gear Actuated Swing-out Valves
Bill of material
8630 Position Indicator for Gear Actuated Swing-out Valves
ORDERNO
8630 Position Indicator for Gear Actuated Swing-out Valves
BRAND
brand
Swing-Out
HEIGHT
height
3-12 (89 mm)
MATERIAL
material
Brass
STYLE
style
8630
TYPE
type
Apparatus
WARRANTY
warranty
WIDTH
width
5-12 (146 mm)
NAME
name
8630 Position Indicator for Gear Actuated Swing-out Valves
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions