??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
8615 - 8635 Electric Actuator for Navigator Pro Valves manufactured after April 2020
Bill of material
8615 - 8635 Electric Actuator for Navigator Pro Valves manufactured after April 2020
ORDERNO
8615 - 8635 Electric Actuator for Navigator Pro Valves manufactured after April 2020
BRAND
brand
Navigator Pro
HEIGHT
height
3 12 (89 mm)
LENGTH
length
6 58'' (168 mm)
STYLE
style
8615 - 8635
TYPE
type
Apparatus
VOLTS
volts
12 V DC or 24 V DC
WARRANTY
warranty
WIDTH
width
6 (153 mm)
NAME
name
8615 - 8635 Electric Actuator for Navigator Pro Valves manufactured after April 2020
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions