??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
860 wafer check valve
Bill of material
860_wafer_check_valve_pn16_dn50
VARIANTNAME
PN16_DN50
WEIGHTKG
Weight (kg)
1.500
EYEBOLTTAPPING
Eyebolt Tapping
N/A
ENDCONNECTION
End Connection
BS EN 1092-2
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Face-to-Face dimensions conform to BS EN 558 series 16. Suitable for installation in vertical and horizontal pipelines. When installed in vertical pipelines the flow must be in an upward direction. This valve is suitable for use on group 2 liquids only as defined by the Pressure Equipment Directive 97/23/EC.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_860_865_Check_Valve_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
STEM1RADIUS
Stem 1 Radius
2.688 mm
STEMOFFSET
Stem Offset
11.622 mm
STEM2RADIUS
Stem 2 Radius
5.375 mm
GATERADIUS
Gate Radius
32.500 mm
GATETHICKNESS
Gate Thickness
5.059 mm
GATECURVERADIUS
Gate Curve Radius
2.529 mm
CONNECTIONSIZERADIUS
Connection Size Radius
25.000 mm
BODYINSET
Body Inset
8.958 mm
BODYCURVERADIUS
Body Curve Radius
5.350 mm
BODYCONNECTORWIDTH
Body Connector Width
16.462 mm
BODYCONNECTOROUTSIDERADIUS
Body Connector Outside Radius
53.500 mm
BODYCONNECTORINSIDERADIUS
Body Connector Inside Radius
32.500 mm
GATEOFFSET
Gate Offset
2.867 mm
BMMSMALLOPENING
B mm Small Opening
11.031 mm
BMMSMALLDEPTH
B mm Small Depth
3.839 mm
BMMLARGEDEPTH
B mm Large Depth
30.714 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
WASHER
Washer
PTFE
STOPBOLT
Stop Bolt
Stainless Steel 304
STEM
Stem
Stainless Steel SS304
SPRING
Spring
Stainless Steel SS304
SEAT
Seat
EPDM
IDPLATE
ID Plate
Anodised Aluminium
GASKET
Gasket
EPDM
DISC
Disc
Stainless Steel SS304
BODY
Body
Cast Iron EN-JL-1040
BS
1.000
AT
0.000
CONNECTIONSIZE
Connection Size
50.000 mm
HMM
H mm
43.000 mm
BMM
B mm
65.000 mm
AMM
A mm
107.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
DN50
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=192&catID=6
PRODUCTMODEL
Product Model
860
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_860_865_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Wafer Check Valve
MODEL
Model
860
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Double door wafer check valves permit flow in one direction only and close automatically if flow reverses. They are entirely automatic in action depending upon pressure and velocity of flow to perform the functions of opening and closing.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions