??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
820 pn16 strainer
Bill of material
820_pn16_strainer_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
10.500
UKENDCONNECTION
UK End Connection
Flanged BS EN 1092-2: PN16
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Bolted cover. Figure 920 supplied complete with two Figure 631 test points. Flanges to BS EN 1092-2 PN16.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_820_920_Strainer_Hattersley_0813_v3.pdf
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
50mm
MODELNUMBER
ModelNumber
820
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_820_920_Strainer_Hattersley_0813_v3.pdf
TESTPOINTOFFSET
_Test Point Offset
46.000 mm
LENGTH
_Length
190.000 mm
DRAINSECRADIUS
_Drain Sec Radius
51.000 mm
DRAINPLUGRAD
_Drain Plug Rad
14.000 mm
CONNECTIONSIZERADIUS
_Connection Size Radius
25.000 mm
DRAINFLANGERADIUS
_Drain Flange Radius
117.300 mm
DRAINANGLE
_Drain Angle
51.000 mm
BODYSECRAD
_Body Sec Rad
51.000 mm
BODYPLATETHICKNESS
_Body Plate Thickness
5.000 mm
BODYPLATEOFFSET
_Body Plate Offset
48.450 mm
BODYPLATELENGTH
_Body Plate Length
103.500 mm
ANGLEDPIECEORIGIN2
_Angled Piece Origin 2
96.600 mm
DRAINSECDIAMETER
_Drain Sec Diameter
102.000 mm
ANGLEDPIECEORIGIN1
_Angled Piece Origin 1
57.500 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
59.000
SCREEN
Screen
Stainless Steel 1449 304S315
PLUG
Plug
Cast Iron EN JL1040
GASKET
Gasket
Teflon/Graphite
CAP
Cap
Cast Iron 1561 EN JL1040
BODY
Body
Cast Iron 1561 EN JL1040
BS
1.000
VAR_8HOLES
8_Holes
1.000
VAR_4HOLES
4_Holes
1.000
VAR_20HOLES
20_Holes
1.000
VAR_16HOLES
16_Holes
1.000
VAR_12HOLES
12_Holes
1.000
FLANGEHOLEDIAMETER
Flange Hole Diameter
19.000 mm
FLANGEHOLECENTRES
Flange Hole Centres
125.000 mm
DRAINSECLENGTH
Drain Sec Length
113.000 mm
HMM
H mm
28.000 mm
GMM
G mm
178.000 mm
FMM
F mm
146.000 mm
EMM
E mm
230.000 mm
DMM
D mm
3.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
102.000 mm
BMM
B mm
20.000 mm
AMM
A mm
165.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=196&catID=14
PRODUCTMODEL
Product Model
820
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_820_920_Strainer_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Y Type Strainer
MODEL
Model
820
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
High strength cast iron construction. Streamlined flow contours minimise pressure drop. Asbestos-free non-stick gasket. Suitable for saturated steam service. Comprehensive flow characteristics available
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions