??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
817pf bronze strainer
Bill of material
817pf_bronze_strainer_1_2_x_15
VARIANTNAME
1/2 x 15
WEIGHTKG
Weight (kg)
0.284
UKENDCONNECTION
UK End Connection
Geberit Mapress bronze Press-Fit adaptors Rated PN16
TEMPERATUREDEGC
Temperature deg C
10 to 120
SPECIFICATIONNOTES
Specification Notes
Bronze (BS EN 1982 CC491K) 'Y' type Strainer. Fitted with perforated stainless steel screen with 0.75 mm holes (1/2in to 1in) and 1.40mm holes (1.1/4in to 2in). Machined screen seats in body and cap ends. Screwed-in cap with captive washer. Complete with Geberit Mapress bronze Press-Fit adaptors Rated PN16, (Maximum temperature 120 deg C).
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
16
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
DIAGONALHEXDI
Diagonal Hex Di
10.000 mm
PIPERAD
Pipe Rad
7.500 mm
OFFSET
Offset
20.000 mm
HEXTHICKNESS
Hex Thickness
3.000 mm
ENDCAP
End Cap
7.000 mm
DIAGONALWIDTH
Diagonal Width
48.000 mm
DIAGONALRAD
Diagonal Rad
10.000 mm
DIAGONALHEXDEPTH
Diagonal Hex Depth
0.960 mm
ANGLEOFOFFSET
Angle of Offset
45.000
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
JOINTORING
Joint O Ring
EPDM Rubber
PRESSFITCONNECTOR
Press-Fit Connector
Bronze
MESH
Mesh
Stainless Steel
CONNECTORORING
Connector O Ring
CIIR Butyl Rubber
CAPSEAL
Cap Seal
P.T.F.E
CAP
Cap
Bronze
BODY
Body
Bronze
BS
1.000
HMM
H mm
64.000 mm
GMM
G mm
103.000 mm
FMM
F mm
27.000 mm
EMM
E mm
62.000 mm
DMM
D mm
55.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
CMM
C mm
40.000 mm
BMM
B mm
33.000 mm
AMM
A mm
58.000 mm
URL
http://www.hattersley.com/
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=172&catID=14
PRODUCTMODEL
Product Model
817.PF
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Hattersley_Datasheet_Fig817.PF_Strainer.pdf
PRODUCTDESCRIPTION
Product Description
Strainer complete with Press-Fit connectors
MODEL
Model
817 Press-Fit
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Strainer complete with Press-Fit connectors
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions