??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astrocast
Description
802c4b8603273ebd84b2e0a0ea317d45
Bill of material
802c4b8603273ebd84b2e0a0ea317d45
ORDERNO
802c4b8603273ebd84b2e0a0ea317d45
ANTENNA
antenna
Astronode Patch Antenna
ANTENNA_FREQUENCIES
antenna frequencies
1525-1559MHz downlink
ANTENNA_GND_PLANE
antenna gnd plane
65mm x 65mm
BEAMWIDTH
beamwidth
100°
CERTIFIED
certified
CE & UKCA & FCC RoHS & REACH
CONNECTOR
connector
Molex Nano-Fit male
DEEP_SLEEP_CURRENT
deep sleep current
<500nA
ENCRYPTION
encryption
2-level 256-bit AES
END_TO_END_NETWORK_LATENCY
end to end network latency
15min with full constellation deployed
INTERFACE_OPTIONS
interface options
UART & digital IOs RS232
OPERATING_ENVIRONMENTAL_RANGE
operating environmental range
-20°C to 70°C /-4°F to 150°F
PEAK_POWER_CONSUMPTION__IN_TX_MODE_
peak power consumption (in tx mode)
<0.35W
POWER_SUPPLY_OPTIONS
power supply options
3.3V DC +/-5% 5.0V DC +/-10%
REALIZED_GAIN_AT_35__ELEVATION
realized gain at 35° elevation
-1 dBic
REALIZED_GAIN_AT_ZENITH
realized gain at zenith
3 dBic
SIZE
size
70mm x 65mm x 14.15mm
USER_PAYLOAD_SIZE_PER_MESSAGE
user payload size per message
1-160 Bytes
WEIGHT
weight
38g +/-1
NAME
name
802c4b8603273ebd84b2e0a0ea317d45
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions