??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7983 Revolution Intake Valve (Straight Inlet)
Bill of material
7983 Revolution Intake Valve (Straight Inlet)
ORDERNO
7983 Revolution Intake Valve (Straight Inlet)
BRAND
brand
Revolution
CERTIFICATION_S_
certification(s)
DEPTH
depth
11.75'' (without Storz cap) 12.75 (with Storz Cap) (300 mm)
HEIGHT
height
12.3 (312 mm)
INLET
inlet
Storz - 4”, 5” or 6” Full Time Storz Swivel - 4” or 5” Male - 4”, 4 1 2”, 5” or 6” Female - 4”, 4 1 2” or 5” (Storz - 100, 125 or 150 mm Full Time Storz Swivel - 100 or 125 mm Male - 100, 110, 125 or 150 mm Female - 100, 110 or 125 mm )
MATERIAL
material
AluminumStainless Steel
NAME
name
7983 Revolution Intake Valve (Straight Inlet)
OPERATING_PRESSURE
operating pressure
250 psi
OUTLET
outlet
5'' or 6'' (125 or 150 mm)
STYLE
style
7983
TYPE
type
WARRANTY
warranty
WEIGHT
weight
38 lbs (18.1 kg)
WIDTH
width
14.25'' (362 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions