??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7982 Revolution Intake Valve (Swivel Elbow Inlet)
Bill of material
7982 Revolution Intake Valve (Swivel Elbow Inlet)
ORDERNO
7982 Revolution Intake Valve (Swivel Elbow Inlet)
BRAND
brand
Revolution
CERTIFICATION_S_
certification(s)
DEPTH
depth
14.9'' (without Storz cap) 15.9 (with Storz cap) (378 mm)
FLOW__GPM_
flow (gpm)
2000
FLOW__LPM_
flow (lpm)
7600
HEIGHT
height
12.3 (312 mm)
INLET
inlet
Storz- 4”, 5” or 6” Full Time Storz Swivel- 4” or 5” Male-4”, 4 1 2”, 5” or 6” Female- 4”, 4 1 2” or 5” (Storz- 100, 125 or 150 mm Full Time Storz Swivel-100 or 125 mm Male-100, 110, 125 or 150 mm Female-100, 110 or 125 mm))
MATERIAL
material
AluminumStainless Steel
NAME
name
7982 Revolution Intake Valve (Swivel Elbow Inlet)
OPERATING_PRESSURE
operating pressure
250 psi
STYLE
style
7982
SWIVEL_INLET
swivel inlet
4''-6''
TYPE
type
WARRANTY
warranty
WEIGHT
weight
40 lbs (18.1 kg)
WIDTH
width
14.25'' (362 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions