??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7980 Black Max Piston Intake Valve
Bill of material
7980 Black Max Piston Intake Valve
ORDERNO
7980 Black Max Piston Intake Valve
BRAND
brand
Black Max
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
11 1516'' (303.2 mm)
HEIGHT
height
18 78 (479.4 mm)
MATERIAL
material
AluminumStainless Steel
NAME
name
7980 Black Max Piston Intake Valve
STYLE
style
7980
TYPE
type
WARRANTY
warranty
WEIGHT
weight
30 lbs (13.6 kg)
WIDTH
width
9 916'' (242 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions