??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickman
Description
7953SS
Bill of material
7953SS
ORDERNO
7953SS
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1030410
CATEGORY
category
CONNECTION
connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
16
DESCRIPTION
description
Free Standing Cabinet
DESIGN_OPTION
design option
-1
EMERGENCY_POWER
emergency power
0
FAMILY_NAME
family name
HEIGHT
height
58
HOST
host
0
KEYNOTE
keynote
LIST_PRICE
list price
3586.94
MANUFACTURER
manufacturer
BLICKMAN
MASSUNIT
massunit
1
MODEL
model
Key Cabinet
MOUNTING
mounting
NOTES
notes
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART__
part #
1517953000
ROOM_CALCULATION_POINT
room calculation point
0
S_S_FINISH
s/s finish
SHARED
shared
0
SHIPPING_WT__LBS
shipping wt. lbs
375
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.blickman.com/products/cabinets/freestanding-cabinets/7953ss
VOLTS
volts
0
WEIGHT
weight
WIDTH
width
30
WORK_PLANE_BASED
work plane-based
0
NAME
name
7953SS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions