??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7950 Butterfly Valve
Bill of material
7950 Butterfly Valve
ORDERNO
7950 Butterfly Valve
LENGTH
length
10'' (254 mm)
MATERIAL
material
Pyrolite
NAME
name
7950 Butterfly Valve
STYLE
style
7950
TYPE
type
WATER_SIZE
water size
5 (125 mm)
WEIGHT
weight
28 12 lbs (12.9 kg)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions