??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AES
Description
7706-ULF Integrated Fire Monitoring System
Bill of material
7706-ULF Integrated Fire Monitoring System
ORDERNO
7706-ULF Integrated Fire Monitoring System
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
FEED_THROUGH_LUGS
feed through lugs
-1
GROUND_BUS
ground bus
0
HOST
host
0
MAINS
mains
0
MASSUNIT
massunit
1
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
0
MCB_RATING
mcb rating
1
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PANEL_CONFIGURATION
panel configuration
1
PART_TYPE
part type
14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
-1
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
7706-ULF Integrated Fire Monitoring System
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions