??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
75RG3-2213
Bill of material
75RG3-2213
ORDERNO
75RG3-2213
BEZEL_FINISH
bezel finish
Nickel Plated Brass
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
Neon
LENS_SHAPE
lens shape
Hi Dome Lens
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.375
MSL_RATING
msl rating
5A
PMI_COLOR
pmi color
Amber
PMI_HOUSING_FINISH
pmi housing finish
Black Nylon
PMI_LENS_COLOR
pmi lens color
Amber
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
Not Recommended for New Design (NRND)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VOLTAGE
voltage
14 Volts
WIRE_GAUGE
wire gauge
18 AWG
NAME
name
75RG3-2213
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions