??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7593 Piggy-Back Remote Control 2 12''
Bill of material
7593 Piggy-Back Remote Control 2 12''
ORDERNO
7593 Piggy-Back Remote Control 2 12''
LENGTH
length
5 Year
MATERIAL
material
Brass
STYLE
style
7593
WEIGHT
weight
8 34 lbs (4.0 kg)
NAME
name
7593 Piggy-Back Remote Control 2 12''
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions