??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Alto Shaam
Description
750-TH-II_ST
Bill of material
NY7JTV0AF
ORDERNO
NY7JTV0AF
VAR__OF_WIRES
# of wires
3W
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
3036.800
APPARENT_POWER_2
apparent power 2
3036.800
BUMPER
bumper
0
CASTERS
casters
1
CLEARANCES
clearances
1
CODE_A
code a
0
CODE_B
code b
0
CODE_C
code c
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG_NEMA
conn plug nema
N/A
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
CYCLE_2
cycle 2
60
DEDICATED_CIRCUIT_REQUIRED
dedicated circuit required
NO
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LOW TEMPERATURE COOK & HOLD OVEN
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
30.859
ELEC_CONN_CONNECTION_HEIGHT_2
elec conn connection height 2
59.090
ELEC_CONN_RI_HEIGHT
elec conn ri height
24.000
ELEC_CONN_RI_HEIGHT_2
elec conn ri height 2
48.000
ELECTRICAL_REMARKS
electrical remarks
Stub out to wall at 24" AFF.
ELECTRICAL_REMARKS_2
electrical remarks 2
Stub out to wall at 48" AFF.
FL_AMPS
fl amps
14.600
FL_AMPS_2
fl amps 2
14.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GROUND_FAULT_PROTECTION_REQUIRED
ground fault protection required
YES
HEIGHT
height
33.500
HOST
host
0
HP
hp
0.3333
HP_2
hp 2
0.3333
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
ISOLATED_GROUND_REQUIRED
isolated ground required
YES
LEFT
left
0
LEFT_ML
left ml
0
LEFT_PML
left pml
0
LEGS
legs
0
LEGS_HEIGHT
legs height
5.277
LENGTH
length
25.750
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alto-Shaam, Inc.
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
750-TH-II
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PASS_THROUGH
pass through
1
PASS_THROUGH_WINDOW_DOOR
pass through window door
0
PHASE
phase
1
PHASE_2
phase 2
1
PL
pl
0
PR
pr
1
PT
pt
1
RIGHT
right
1
RIGHT_ML
right ml
1
RIGHT_PML
right pml
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.alto-shaam.com
URL_CUTSHEET
url cutsheet
www.alto-shaam.com
URL_MANUFACTURER
url manufacturer
www.alto-shaam.com
VENTILATION_REQUIRED
ventilation required
NO
VERSION
version
2011
VOLTS
volts
208
VOLTS_2
volts 2
208
WATTS
watts
3036.800
WATTS_2
watts 2
3036.800
WEIGHT
weight
194 lbs
WIDTH
width
31.500
WINDOW_DOOR
window door
0
WINDOW_PASS_THROUGH
window pass through
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
BEQP7RGKD
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions