??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Tellurerota
Description
74CC LABYRINTHS - Vulkollan® transpallet rollers, steel centre, ball bearing bore, with labyrinths
Bill of material
743203
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
DD
Hub bore diameter
mm
L
Hub length
mm
LL
Ball bearing seat diameter
47 mm
M
Ball bearing seat depth
20.5 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions