??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
738 Akromatic 2000 Foam Tube
Bill of material
738 Akromatic 2000 Foam Tube
ORDERNO
738 Akromatic 2000 Foam Tube
BRAND
brand
Akromatic
COUNTRY_OF_MANUFACTURE
country of manufacture
US
FLOW__GPM_
flow (gpm)
2000 GPM
FLOW__LPM_
flow (lpm)
7600 LPM
LENGTH
length
21 (533mm)
MATERIAL
material
Pyrolite
STYLE
style
738
WEIGHT
weight
9.8 (4.4)
WIDTH
width
11-1116 (297mm)
NAME
name
738 Akromatic 2000 Foam Tube
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions